Electrical Floor Heating
Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
Electrical Floor Heating
Wireless heating control - Devilink

Wireless Heating Control

Wireless temperature adjustment– from one central place in the house

The Devilink™ package consists of three individual devices based on a two-way communication system within wireless technology.

Devilink™ Central Controller

The Devilink™ CC (Central Controller) main device lets you control the overall indoor heating in each of the rooms in the house.

This is the central brain.
Devilink™ Room Sensor
The Devilink™ RS (Room Sensor) is optional and can be placed in each of the rooms you wish to control and adjust based on room temperature. This device is battery-operated which gives your customer the freedom to place it wherever he or she likes it to be.

Devilink™ Floor Thermostat
The Devilink™ FT (Floor Thermostat) is a relay device, which switches the heating element on and off. You can get the FT with a floor sensor as well.

Devilink™ FT is connected to the heating mats/cables placed underneath the floor. A second option is to connect the FT to a radiator in combination with a room sensor. It communicates wirelessly with both Devilink™ CC and Devilink™ RS. Simply place the Devilink™ FT discreetly above the baseboard.

Devilink™ FT fits perfectly in a frame system (ELKO, ELJO and JUSSI) and is therefore easily replaceable with your customers existing thermostats.

Devilink™ Hidden Relay
The Devilink™ HR (Hidden Relay) is a relay device, which switches the heating element a lamp or other On/Off equipment on and off.

Devilink™ HR is connected to the item that you wish to switch. The HR can be placed in a wall box so it is hidden.

Devilink™ Plug-In Relay
The Devilink™ HR (Plug-In Relay) is a relay device, which as the HR switches the heating element a lamp or other On/Off equipment on and off.

Devilink™ PR has a SCHUKO plug. With a plug you can connect the item that you wish to switch to a power outlet.


Less installation time– wireless set-up in no time

The entire Devilink™ system is easy to install. State-of-the art wireless technology requires a minimum of wiring work and is suitable for replacement of older systems. Simply replace the customer’s old thermostat with a Devilink™ FT (Floor Thermostat).
Intelligent heating

Intelligent heating systems

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

In our centre of competences we constantly develop energy-saving heating systems.

With our heating system you get security and guarantee for quality.